Related Products
-
Part No. 2677$153.5110, 15, 25, 30, 40, & 45 Series 15A Power Strip, 8 Outlets, 6 ft. cord, 24" long
My Wish Lists
()Q-106102
Stationary Workstation with Flow Rack
Stationary Workstation with Flow Rack
• Dimensions: 48.00” length x 30.00” depth x 94.50” height
• Large Work Surface: 48.00” x 30.00” x 0.50” black HDPE
• Work Area Height: 36.00”
• Lighting: plug-in LED workstation light, motion sensor, 6000 lumens
• Roller Track: Two rows of flow racks for on-hand inventory
• Electrical Power Strip: 15AMP, 110V, 8 plugs , 6ft cord
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
• Dimensions: 48.00” length x 30.00” depth x 94.50” height
• Large Work Surface: 48.00” x 30.00” x 0.50” black HDPE
• Work Area Height: 36.00”
• Lighting: plug-in LED workstation light, motion sensor, 6000 lumens
• Roller Track: Two rows of flow racks for on-hand inventory
• Electrical Power Strip: 15AMP, 110V, 8 plugs , 6ft cord
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
| ESD Safe | N/A |
| Weight | 150.010000 |
| Color | Silver |
| Series | 15 Series |
| Finish | Clear Anodize |
| Length | 48.00” |
| Width | 30.00” |
| Height | 94.50” |
| Load Capacity | No |
• Dimensions: 48.00” length x 30.00” depth x 94.50” height
• Large Work Surface: 48.00” x 30.00” x 0.50” black HDPE
• Work Area Height: 36.00”
• Lighting: plug-in LED workstation light, motion sensor, 6000 lumens
• Roller Track: Two rows of flow racks for on-hand inventory
• Electrical Power Strip: 15AMP, 110V, 8 plugs , 6ft cord
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Drawing Files
Product Specs
- Product Details
-
ESD Safe N/A Weight 150.010000 Color Silver Series 15 Series Finish Clear Anodize Length 48.00” Width 30.00” Height 94.50” Load Capacity No
-
- Description
• Dimensions: 48.00” length x 30.00” depth x 94.50” height
• Large Work Surface: 48.00” x 30.00” x 0.50” black HDPE
• Work Area Height: 36.00”
• Lighting: plug-in LED workstation light, motion sensor, 6000 lumens
• Roller Track: Two rows of flow racks for on-hand inventory
• Electrical Power Strip: 15AMP, 110V, 8 plugs , 6ft cord
• Ships as kit in standard 80/20 packagingFor customization, please contact your local distributor
- Downloads
-
Drawing Files
-
