10, 15, 25, 30, 40, & 45 Series 15A Power Strip, 8 Outlets, 6 ft. cord, 24" long
These power strips come in 15 amp or 20 amp options with an illuminated power switch and resettable circuit breaker. Mounting clips are included with suggested hardware sold separately.
These power strips come in 15 amp or 20 amp options with an illuminated power switch and resettable circuit breaker. Mounting clips are included with suggested hardware sold separately.
These power strips come in 15 amp or 20 amp options with an illuminated power switch and resettable circuit breaker. Mounting clips are included with suggested hardware sold separately.
Mount to T-Slot
Series
Part Number
Qty
Description
11-5708
2
M5 x 8.00mm Flat Head Socket Cap Screw (FHSCS)
And
25-1951
2
M5 Slide-in Economy T-Nut - Offset Thread
11-5710
2
M5 x 10.00mm Flat Head Socket Cap Screw (FHSCS)
And
13115
2
30 Series M5 Standard Drop-in T-Nut
11-5712
2
M5 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
And
3930
2
15 & 40 Series M5 Standard Drop-in T-Nut
11-5712
2
M5 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
And
13127
2
45 Series M5 Standard Drop-in T-Nut
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
These power strips come in 15 amp or 20 amp options with an illuminated power switch and resettable circuit breaker. Mounting clips are included with suggested hardware sold separately.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.