Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
AW-LIGHT46
Plug-In Workstation LED Light 46"
Plug-In Workstation LED Light 46"
- Motion sensor
- Plug-in installation
- 6000 Lumens LED light
- 2 Installation options
A Flexpipe Product

| ESD Safe | No |
| Weight | 6.250000 |
| Series | Pipe |
| Material | Aluminum Housing |
| Color | Gray / Black Ends |
| Lumens | 6000 LED |
| Length | 46.00" (1168.4mm) |
| Width | 5.00" (127.00mm) |
| Height | 1.380" (35.05mm) |
- Motion sensor
- Plug-in installation
- 6000 Lumens LED light
- 2 Installation options
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 6.250000 Series Pipe Material Aluminum Housing Color Gray / Black Ends Lumens 6000 LED Length 46.00" (1168.4mm) Width 5.00" (127.00mm) Height 1.380" (35.05mm)
-
- Description
-
- Motion sensor
- Plug-in installation
- 6000 Lumens LED light
- 2 Installation options
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

