Related Products
-
Part No. 50021$1,711.13Electric Column Lift System - 2 Column Legs, Remote Keypad & Controller Box
My Wish Lists
()Q-106098
Lift Workstation with Pegboard
Lift Workstation with Pegboard
• Dimensions: 48.00” length x 30.00” depth x 68.70” height
• Two-Leg Column Lift System: keypad, adjustable 16” height, 3-programmable height settings
• Large Work Surface: 48.00” x 30.00” x 0.50” black HDPE
• Pegboard Wall: 45.75” x 25.75” x 0.25” white HDPE
• Lighting: 1200mm white rope light with dimmer switch
• Workstation Arm: monitor mount, keyboard tray and mouse slot
• Electrical Power Strip: 15AMP, 110V, 8 plugs , 6ft cord
• Accessories: tool hangers, end caps, bin hangers, cable ties
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
• Dimensions: 48.00” length x 30.00” depth x 68.70” height
• Two-Leg Column Lift System: keypad, adjustable 16” height, 3-programmable height settings
• Large Work Surface: 48.00” x 30.00” x 0.50” black HDPE
• Pegboard Wall: 45.75” x 25.75” x 0.25” white HDPE
• Lighting: 1200mm white rope light with dimmer switch
• Workstation Arm: monitor mount, keyboard tray and mouse slot
• Electrical Power Strip: 15AMP, 110V, 8 plugs , 6ft cord
• Accessories: tool hangers, end caps, bin hangers, cable ties
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
| ESD Safe | N/A |
| Weight | 202.480000 |
| Color | Silver |
| Series | 15 Series |
| Finish | Clear Anodize |
| Length | 48.00” |
| Width | 30.00” |
| Height | 68.70” |
| Load Capacity | 500 lbs |
• Dimensions: 48.00” length x 30.00” depth x 68.70” height
• Two-Leg Column Lift System: keypad, adjustable 16” height, 3-programmable height settings
• Large Work Surface: 48.00” x 30.00” x 0.50” black HDPE
• Pegboard Wall: 45.75” x 25.75” x 0.25” white HDPE
• Lighting: 1200mm white rope light with dimmer switch
• Workstation Arm: monitor mount, keyboard tray and mouse slot
• Electrical Power Strip: 15AMP, 110V, 8 plugs , 6ft cord
• Accessories: tool hangers, end caps, bin hangers, cable ties
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Drawing Files
Product Specs
- Product Details
-
ESD Safe N/A Weight 202.480000 Color Silver Series 15 Series Finish Clear Anodize Length 48.00” Width 30.00” Height 68.70” Load Capacity 500 lbs
-
- Description
• Dimensions: 48.00” length x 30.00” depth x 68.70” height
• Two-Leg Column Lift System: keypad, adjustable 16” height, 3-programmable height settings
• Large Work Surface: 48.00” x 30.00” x 0.50” black HDPE
• Pegboard Wall: 45.75” x 25.75” x 0.25” white HDPE
• Lighting: 1200mm white rope light with dimmer switch
• Workstation Arm: monitor mount, keyboard tray and mouse slot
• Electrical Power Strip: 15AMP, 110V, 8 plugs , 6ft cord
• Accessories: tool hangers, end caps, bin hangers, cable ties
• Ships as kit in standard 80/20 packagingFor customization, please contact your local distributor
- Downloads
-
Drawing Files
-
