Related Products
-
Part No. 1515-Lite-Black$1.021.50” X 1.50” LiteT-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
21912
LED Rope Lights, White, 1200mm (47.24")
LED Rope Lights, White, 1200mm (47.24")
- Comes in a length of 1200mm (47.24")
- 1,140 lumens per 1,200mm (47.24")
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Can be cut in 50mm increments
- Rated IP67 and IP69K per DIN 40050-9
- Compatible power supply (PN 20002), sold separately
- Compatible switch/dimmer (PN 20010), sold separately
- Comes in a length of 1200mm (47.24")
- 1,140 lumens per 1,200mm (47.24")
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Can be cut in 50mm increments
- Rated IP67 and IP69K per DIN 40050-9
- Compatible power supply (PN 20002), sold separately
- Compatible switch/dimmer (PN 20010), sold separately
| ESD Safe | No |
| Weight | 0.353000 |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| LED Colors | White |
| Required Controller | No |
| Voltage Input (Max) | 24 Volt |
| Length | 1200mm (47.24") |
| Connection | M12 (4-pin) |
- Comes in a length of 1200mm (47.24")
- 1,140 lumens per 1,200mm (47.24")
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Can be cut in 50mm increments
- Rated IP67 and IP69K per DIN 40050-9
- Compatible power supply (PN 20002), sold separately
- Compatible switch/dimmer (PN 20010), sold separately
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Manual
Product Specs
- Product Details
-
ESD Safe No Weight 0.353000 Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series LED Colors White Required Controller No Voltage Input (Max) 24 Volt Length 1200mm (47.24") Connection M12 (4-pin)
-
- Description
- Comes in a length of 1200mm (47.24")
- 1,140 lumens per 1,200mm (47.24")
- Durable, silicone-encapsulated housing
- Plug-and-play standard M12 connections
- Held in place with 3M brand peel-and-stick or clear T-Slot cover (15 & 40 Series)
- Lights do not fit into the 10, 25 and 30 Series T-Slots
- Can be cut in 50mm increments
- Rated IP67 and IP69K per DIN 40050-9
- Compatible power supply (PN 20002), sold separately
- Compatible switch/dimmer (PN 20010), sold separately
- Downloads
-
Manual
-

