Related Products
My Wish Lists
()Q-105781
Mobile Display with Magnetic Dry Erase Board
Mobile Display with Magnetic Dry Erase Board
• Dimensions: 30.00” length x 20.00” depth x 80.00” height
• Dry Erase Board Size: 27.00” x 37.00” White double-sided magnetic dry erase
• Board Height: 40.00” off the ground
• Accessories: red end caps, red t-slot cover, rubber panel gasket, 45 degree supports
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
• Dimensions: 30.00” length x 20.00” depth x 80.00” height
• Dry Erase Board Size: 27.00” x 37.00” White double-sided magnetic dry erase
• Board Height: 40.00” off the ground
• Accessories: red end caps, red t-slot cover, rubber panel gasket, 45 degree supports
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
| ESD Safe | N/A |
| Weight | 50.350000 |
| Color | Silver |
| Series | 15 Series |
| Finish | Clear Anodize |
| Length | 30.00" |
| Width | 20.00" |
| Height | 80.00" |
| Load Capacity | N/A |
• Dimensions: 30.00” length x 20.00” depth x 80.00” height
• Dry Erase Board Size: 27.00” x 37.00” White double-sided magnetic dry erase
• Board Height: 40.00” off the ground
• Accessories: red end caps, red t-slot cover, rubber panel gasket, 45 degree supports
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Drawing Files
Product Specs
- Product Details
-
ESD Safe N/A Weight 50.350000 Color Silver Series 15 Series Finish Clear Anodize Length 30.00" Width 20.00" Height 80.00" Load Capacity N/A
-
- Description
• Dimensions: 30.00” length x 20.00” depth x 80.00” height
• Dry Erase Board Size: 27.00” x 37.00” White double-sided magnetic dry erase
• Board Height: 40.00” off the ground
• Accessories: red end caps, red t-slot cover, rubber panel gasket, 45 degree supports
• Ships as kit in standard 80/20 packagingFor customization, please contact your local distributor
- Downloads
-
Drawing Files
-

