Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
14197
15 & 40 Series T-Matic Connector
15 & 40 Series T-Matic Connector
- Internal fastener that requires no machining
- Compatible with 15 and 40 Series profiles
- Infinite positioning along the T-Slot profile
- Two ways to install: Slide into the end of profile or install on captivated profiles with Roll-in T-nut
- Left-handed barrel thread to prevent loosening during installation
- Holding force exceeding 410 lbs and torsional strength over 372in-lbs.
- Install barrel thread with 6mm ball end power bit (PN 65-6092). Use 5mm ball end hex wrench for screw (PN 65-6098).
- Internal fastener that requires no machining
- Compatible with 15 and 40 Series profiles
- Infinite positioning along the T-Slot profile
- Two ways to install: Slide into the end of profile or install on captivated profiles with Roll-in T-nut
- Left-handed barrel thread to prevent loosening during installation
- Holding force exceeding 410 lbs and torsional strength over 372in-lbs.
- Install barrel thread with 6mm ball end power bit (PN 65-6092). Use 5mm ball end hex wrench for screw (PN 65-6098).
| ESD Safe | Yes |
| Weight | 0.067300 |
| Series | 15 Series, 40 Series |
| Material | Steel |
| Color | Silver |
| A | 1.457" (37.00mm) |
| B | 0.358" (9.10mm) |
| C | 0.315" (8.00mm) |
| D | 0.527" (13.39mm) |
| E | M12 x 1.5 |
| F | M6 x 40mm SHCS |
| G | 0.746" (19.00mm) |
| H | 0.236" (6.00mm) |
- Internal fastener that requires no machining
- Compatible with 15 and 40 Series profiles
- Infinite positioning along the T-Slot profile
- Two ways to install: Slide into the end of profile or install on captivated profiles with Roll-in T-nut
- Left-handed barrel thread to prevent loosening during installation
- Holding force exceeding 410 lbs and torsional strength over 372in-lbs.
- Install barrel thread with 6mm ball end power bit (PN 65-6092). Use 5mm ball end hex wrench for screw (PN 65-6098).
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.067300 Series 15 Series, 40 Series Material Steel Color Silver A 1.457" (37.00mm) B 0.358" (9.10mm) C 0.315" (8.00mm) D 0.527" (13.39mm) E M12 x 1.5 F M6 x 40mm SHCS G 0.746" (19.00mm) H 0.236" (6.00mm)
-
- Description
- Internal fastener that requires no machining
- Compatible with 15 and 40 Series profiles
- Infinite positioning along the T-Slot profile
- Two ways to install: Slide into the end of profile or install on captivated profiles with Roll-in T-nut
- Left-handed barrel thread to prevent loosening during installation
- Holding force exceeding 410 lbs and torsional strength over 372in-lbs.
- Install barrel thread with 6mm ball end power bit (PN 65-6092). Use 5mm ball end hex wrench for screw (PN 65-6098).
-
CAD Files
-
CAD Files
-
