Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2625
Double-Sided Magnetic Whiteboard
Double-Sided Magnetic Whiteboard
• Dual-Sided Functionality - Maximize your workspace — use both sides for brainstorming, teaching, or organizing ideas
• Magnetic Surface - Conveniently attach notes, documents, or magnets for enhanced productivity and organization
• Smooth Writing Surface - High-quality dry-erase surface ensures effortless writing and erasing without leaving stains
• Versatile Applications - Ideal for teaching, presentations, meetings, or personal use in homes and offices
• .010” Steel Skin Over LDPE (Low Density Polyethylene) Core
• Dual-Sided Functionality - Maximize your workspace — use both sides for brainstorming, teaching, or organizing ideas
• Magnetic Surface - Conveniently attach notes, documents, or magnets for enhanced productivity and organization
• Smooth Writing Surface - High-quality dry-erase surface ensures effortless writing and erasing without leaving stains
• Versatile Applications - Ideal for teaching, presentations, meetings, or personal use in homes and offices
• .010” Steel Skin Over LDPE (Low Density Polyethylene) Core
| ESD Safe | No |
| Series | Fractional |
| Color | White |
| Thickness | 0.118" (3mm) |
| Stock Sheet Size | 48” +.118”/-0 x 96” +.078”/-0 |
| Orientation | Vertical |
| Weight | 1.300000 |
| Finish | No |
| Material | LDPE Core with Galvanized Steel Skin |
• Dual-Sided Functionality - Maximize your workspace — use both sides for brainstorming, teaching, or organizing ideas
• Magnetic Surface - Conveniently attach notes, documents, or magnets for enhanced productivity and organization
• Smooth Writing Surface - High-quality dry-erase surface ensures effortless writing and erasing without leaving stains
• Versatile Applications - Ideal for teaching, presentations, meetings, or personal use in homes and offices
• .010” Steel Skin Over LDPE (Low Density Polyethylene) Core
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Color White Thickness 0.118" (3mm) Stock Sheet Size 48” +.118”/-0 x 96” +.078”/-0 Orientation Vertical Weight 1.300000 Finish No Material LDPE Core with Galvanized Steel Skin
-
- Description
• Dual-Sided Functionality - Maximize your workspace — use both sides for brainstorming, teaching, or organizing ideas
• Magnetic Surface - Conveniently attach notes, documents, or magnets for enhanced productivity and organization
• Smooth Writing Surface - High-quality dry-erase surface ensures effortless writing and erasing without leaving stains
• Versatile Applications - Ideal for teaching, presentations, meetings, or personal use in homes and offices
• .010” Steel Skin Over LDPE (Low Density Polyethylene) Core
-
CAD Files

