Related Products
-
Part No. 50041$2,857.64Electric Column Lift System - 4 Column Legs, Remote Keypad & Controller Box
My Wish Lists
()
Last Added Items
You have no items in your wish list.
Q-102130
Lift Workstation with Flow Rack
Lift Workstation with Flow Rack
- Heavy duty adjustable workstation, 750 lbs load capacity
- Dimensions: 55.20” length x 48.50” width x 72.50” height
- Integrated four-leg lift system with keypad, adjustable 16” height
- Large work surface: 55.20” x 20.00” x 0.75” phenolic resin
- 44” task light with high/low switch and power cord
- Electrical power strip, 110V, 8 plugs
- Portable flow rack with locking casters that docks/undocks to sync with workstation: 48.00” x 24.00” x 67.90”
- 6 total gravity flow feed locations, 23" long with a 10° slope towards the operator
- 3 total gravity flow return locations, 21” long with a 3° slope away from the operator
- Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
- Heavy duty adjustable workstation, 750 lbs load capacity
- Dimensions: 55.20” length x 48.50” width x 72.50” height
- Integrated four-leg lift system with keypad, adjustable 16” height
- Large work surface: 55.20” x 20.00” x 0.75” phenolic resin
- 44” task light with high/low switch and power cord
- Electrical power strip, 110V, 8 plugs
- Portable flow rack with locking casters that docks/undocks to sync with workstation: 48.00” x 24.00” x 67.90”
- 6 total gravity flow feed locations, 23" long with a 10° slope towards the operator
- 3 total gravity flow return locations, 21” long with a 3° slope away from the operator
- Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
| ESD Safe | N/A |
| Weight | 453.150000 |
| Color | Silver |
| Series | 40 Series, Pipe |
| Finish | Clear Anodize |
| Length | 55.200" |
| Width | 48.500" |
| Height | 72.500" |
| Load Capacity | 750 lbs. |
- Heavy duty adjustable workstation, 750 lbs load capacity
- Dimensions: 55.20” length x 48.50” width x 72.50” height
- Integrated four-leg lift system with keypad, adjustable 16” height
- Large work surface: 55.20” x 20.00” x 0.75” phenolic resin
- 44” task light with high/low switch and power cord
- Electrical power strip, 110V, 8 plugs
- Portable flow rack with locking casters that docks/undocks to sync with workstation: 48.00” x 24.00” x 67.90”
- 6 total gravity flow feed locations, 23" long with a 10° slope towards the operator
- 3 total gravity flow return locations, 21” long with a 3° slope away from the operator
- Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Drawing Files
Product Specs
- Product Details
-
ESD Safe N/A Weight 453.150000 Color Silver Series 40 Series, Pipe Finish Clear Anodize Length 55.200" Width 48.500" Height 72.500" Load Capacity 750 lbs.
-
- Description
- Heavy duty adjustable workstation, 750 lbs load capacity
- Dimensions: 55.20” length x 48.50” width x 72.50” height
- Integrated four-leg lift system with keypad, adjustable 16” height
- Large work surface: 55.20” x 20.00” x 0.75” phenolic resin
- 44” task light with high/low switch and power cord
- Electrical power strip, 110V, 8 plugs
- Portable flow rack with locking casters that docks/undocks to sync with workstation: 48.00” x 24.00” x 67.90”
- 6 total gravity flow feed locations, 23" long with a 10° slope towards the operator
- 3 total gravity flow return locations, 21” long with a 3° slope away from the operator
- Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
- Downloads
-
Drawing Files
-

