Related Products
-
Part No. SEP-96-BK$16.26Black Polyethylene Coated Steel Pipe (ESD) -
Part No. PI-TAPE36-BK$76.75Black Protection Tape - 7.5" x 2" (36 units)
My Wish Lists
()PI-60-BK
Black 5 ft Foam Pipe Protector with PVC
Our Foam Pipe Protector with PVC Cover is the ultimate solution to reduces marring, scuffs and scratches to part surfaces reduce defect waste, ensuring durability and efficiency in any environment. The PI-60-BK consists of a black PVC cover over a Cross Linked Polyethylene foam with a PSA sealable strip providing:
- Durable padded foam
- Class A protection
- Easy to cut and install
- Recommended: Cut with a utility knife
A Flexpipe Product

Our Foam Pipe Protector with PVC Cover is the ultimate solution to reduces marring, scuffs and scratches to part surfaces reduce defect waste, ensuring durability and efficiency in any environment. The PI-60-BK consists of a black PVC cover over a Cross Linked Polyethylene foam with a PSA sealable strip providing:
- Durable padded foam
- Class A protection
- Easy to cut and install
- Recommended: Cut with a utility knife
A Flexpipe Product

| ESD Safe | No |
| Weight | 1.500000 |
| Series | Pipe |
| Material | Crossed-Linked Polyethylene / PVC |
| Color | Black |
| Length | 60.00" (1524.00mm) |
| Diameter | 1.500" (38.10mm) |
| Thickness | .250” (6.35mm) |
Our Foam Pipe Protector with PVC Cover is the ultimate solution to reduces marring, scuffs and scratches to part surfaces reduce defect waste, ensuring durability and efficiency in any environment. The PI-60-BK consists of a black PVC cover over a Cross Linked Polyethylene foam with a PSA sealable strip providing:
- Durable padded foam
- Class A protection
- Easy to cut and install
- Recommended: Cut with a utility knife
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 1.500000 Series Pipe Material Crossed-Linked Polyethylene / PVC Color Black Length 60.00" (1524.00mm) Diameter 1.500" (38.10mm) Thickness .250” (6.35mm)
-
- Description
-
Our Foam Pipe Protector with PVC Cover is the ultimate solution to reduces marring, scuffs and scratches to part surfaces reduce defect waste, ensuring durability and efficiency in any environment. The PI-60-BK consists of a black PVC cover over a Cross Linked Polyethylene foam with a PSA sealable strip providing:
- Durable padded foam
- Class A protection
- Easy to cut and install
- Recommended: Cut with a utility knife
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

