Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
P-96-WH
White Polyethylene Coated Steel PipeÂ
White Polyethylene Coated Steel PipeÂ
- Sold in 96" (2438.4mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in 5 coating colors and stainless.
- Thickness options of 1mm and 2mm steel
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length
- A Flexpipe product.

| Weight | 3.724000 |
| Series | Fractional, Metric |
| Material | Steel |
| Grade | Q235 |
| Max Length | 96" (2438.4mm) |
| Color | White |
| Coating Material | Polyethylene |
| ESD Safe | No |
| A | 1.086" (27.60mm) |
| B | 0.921" (23.40mm) |
| C | 0.043" (1.10mm) |
| D | 0.039" (1.00mm) |
- Sold in 96" (2438.4mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in 5 coating colors and stainless.
- Thickness options of 1mm and 2mm steel
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length
- A Flexpipe product.

Product Specs
- Product Details
-
Weight 3.724000 Series Fractional, Metric Material Steel Grade Q235 Max Length 96" (2438.4mm) Color White Coating Material Polyethylene ESD Safe No A 1.086" (27.60mm) B 0.921" (23.40mm) C 0.043" (1.10mm) D 0.039" (1.00mm)
-
- Description
- Sold in 96" (2438.4mm) lengths
- Polyethylene Coating Material
- Steel (Grade Q235)
- Available in 5 coating colors and stainless.
- Thickness options of 1mm and 2mm steel
- Use a pipe cutter (PN T-CUTTER) to cut piping to desired length
- A Flexpipe product.

-
CAD Files
-
CAD Files
-



