Related Products
My Wish Lists
()M6-25BWZTL
Bolt with Threadlock
The M6-25BWZTL is a white zinc-plated bolt with threadlock which is used to assemble 17 of the 18 different connectors of the ESD Flexpipe system. This bolt and the M6-NWZ nut are the foundation of each Flexpipe ESD structure. This bolt comes with a solution used to seal (lock) the fastener assemblies together to prevent accidental loosening of the fasteners over time.
This bolt is fixed to the M-6NWZ using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
A Flexpipe Product

The M6-25BWZTL is a white zinc-plated bolt with threadlock which is used to assemble 17 of the 18 different connectors of the ESD Flexpipe system. This bolt and the M6-NWZ nut are the foundation of each Flexpipe ESD structure. This bolt comes with a solution used to seal (lock) the fastener assemblies together to prevent accidental loosening of the fasteners over time.
This bolt is fixed to the M-6NWZ using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.015000 |
| Series | Pipe |
| Color | Bright Zinc |
| Material | Steel |
| Finish | Zinc |
| Thread Lock | Yes |
| Length | 25.00mm |
| Width | 9.50mm |
| Thread | M6 x 1.0 |
| Thread Length | 18.50mm |
The M6-25BWZTL is a white zinc-plated bolt with threadlock which is used to assemble 17 of the 18 different connectors of the ESD Flexpipe system. This bolt and the M6-NWZ nut are the foundation of each Flexpipe ESD structure. This bolt comes with a solution used to seal (lock) the fastener assemblies together to prevent accidental loosening of the fasteners over time.
This bolt is fixed to the M-6NWZ using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.015000 Series Pipe Color Bright Zinc Material Steel Finish Zinc Thread Lock Yes Length 25.00mm Width 9.50mm Thread M6 x 1.0 Thread Length 18.50mm
-
- Description
The M6-25BWZTL is a white zinc-plated bolt with threadlock which is used to assemble 17 of the 18 different connectors of the ESD Flexpipe system. This bolt and the M6-NWZ nut are the foundation of each Flexpipe ESD structure. This bolt comes with a solution used to seal (lock) the fastener assemblies together to prevent accidental loosening of the fasteners over time.
This bolt is fixed to the M-6NWZ using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


