Related Products
My Wish Lists
()M6-NWZ
Nut for Joint Sets White Zinc
The M6-NWZ is a white zinc coated metal nut that is used to assemble all 18 of the ESD connectors in the Flexpipe system. This nut and the M6-BWZ bolt are the foundation of every Flexpipe ESD structure.
The M6-NWZ nut was designed to assemble Flexpipe HJ joints, and it was created to do only that. We don't recommend that you use this part with the M6-BWZ bolt to connect anything other than the Flexpipe system.
This nut is fixed using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
A Flexpipe Product

The M6-NWZ is a white zinc coated metal nut that is used to assemble all 18 of the ESD connectors in the Flexpipe system. This nut and the M6-BWZ bolt are the foundation of every Flexpipe ESD structure.
The M6-NWZ nut was designed to assemble Flexpipe HJ joints, and it was created to do only that. We don't recommend that you use this part with the M6-BWZ bolt to connect anything other than the Flexpipe system.
This nut is fixed using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.004000 |
| Series | Pipe |
| Color | Bright Zinc |
| Material | Steel |
| Finish | Zinc |
| Hex Height | 4.00mm |
| Insert Height | 3.80mm |
| Thread | M6 x 1.0 |
The M6-NWZ is a white zinc coated metal nut that is used to assemble all 18 of the ESD connectors in the Flexpipe system. This nut and the M6-BWZ bolt are the foundation of every Flexpipe ESD structure.
The M6-NWZ nut was designed to assemble Flexpipe HJ joints, and it was created to do only that. We don't recommend that you use this part with the M6-BWZ bolt to connect anything other than the Flexpipe system.
This nut is fixed using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.004000 Series Pipe Color Bright Zinc Material Steel Finish Zinc Hex Height 4.00mm Insert Height 3.80mm Thread M6 x 1.0
-
- Description
The M6-NWZ is a white zinc coated metal nut that is used to assemble all 18 of the ESD connectors in the Flexpipe system. This nut and the M6-BWZ bolt are the foundation of every Flexpipe ESD structure.
The M6-NWZ nut was designed to assemble Flexpipe HJ joints, and it was created to do only that. We don't recommend that you use this part with the M6-BWZ bolt to connect anything other than the Flexpipe system.
This nut is fixed using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


