Related Products
My Wish Lists
()M6-12BWZ
Bolt for HJ-15NP Set White Zinc
Bolt for HJ-15NP Set White Zinc
The M6-12BWZ is a white zinc coated metal bolt that its only purpose is to assemble the HJ-15NP joint. To assemble an HJ-15 joint, you need to connect one H-15NP and one H-16NP with one M6-N nut and one M6-12BWZ bolt.
This bolt is fixed to the M-6N using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
A Flexpipe Product

The M6-12BWZ is a white zinc coated metal bolt that its only purpose is to assemble the HJ-15NP joint. To assemble an HJ-15 joint, you need to connect one H-15NP and one H-16NP with one M6-N nut and one M6-12BWZ bolt.
This bolt is fixed to the M-6N using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.011000 |
| Series | Pipe |
| Color | Bright |
| Material | Steel |
| Finish | Zinc |
| Thread Lock | No |
| Length | 25.00mm |
| Width | 9.50mm |
| Thread | M6 x 1.0 |
| Thread Length | 18.50mm |
The M6-12BWZ is a white zinc coated metal bolt that its only purpose is to assemble the HJ-15NP joint. To assemble an HJ-15 joint, you need to connect one H-15NP and one H-16NP with one M6-N nut and one M6-12BWZ bolt.
This bolt is fixed to the M-6N using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Weight 0.011000 Series Pipe Color Bright Material Steel Finish Zinc Thread Lock No Length 25.00mm Width 9.50mm Thread M6 x 1.0 Thread Length 18.50mm
-
- Description
The M6-12BWZ is a white zinc coated metal bolt that its only purpose is to assemble the HJ-15NP joint. To assemble an HJ-15 joint, you need to connect one H-15NP and one H-16NP with one M6-N nut and one M6-12BWZ bolt.
This bolt is fixed to the M-6N using a 5mm T-HANDLE allen wrench. (It is essential that the bolt is tightened between 12-14 N.m torque.)
A Flexpipe Product

-
CAD Files
-
CAD Files
-


