Related Products
-
Part No. F-A858$0.10#8-5/8" Self Drilling Screw with Square Bit Head
My Wish Lists
()
Last Added Items
You have no items in your wish list.
HJ-90
Round angle joint set
Round angle joint set
- Compatible with 28mm pipes
- Hardware included
- Assembly required
- Used to create a 90-degree rounded corner or handle
- A Flexpipe product.

| Weight | 0.488000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| ESD Safe | No |
| Overall Length | 1.3125” (33.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 1.3125” (33.00mm) |
| Thickness | .125” (2.50mm) |
- Compatible with 28mm pipes
- Hardware included
- Assembly required
- Used to create a 90-degree rounded corner or handle
- A Flexpipe product.

Product Specs
- Product Details
-
Weight 0.488000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) ESD Safe No Overall Length 1.3125” (33.00mm) Overall Width 1.3125” (33.00mm) Overall Height 1.3125” (33.00mm) Thickness .125” (2.50mm)
-
- Description
- Compatible with 28mm pipes
- Hardware included
- Assembly required
- Used to create a 90-degree rounded corner or handle
- A Flexpipe product.

-
CAD Files
-
CAD Files
-

