Related Products
My Wish Lists
()HJ-7NP
Stacked Intersection Joint Set Steel - ESD
The HJ-7NP is a metal anti-static connector set that allows you to connect two pipes perpendicularly, one above another.
To make an HJ-7NP, you need to place two H-7NP together with one M6-25BWZ bolt and one M6-NWZ nut. The purpose of using this connector is mostly to reinforce your structures. Unlike the HJ-4NP, this assembly can create a wire mesh without having to break the pipes and in a way where they don't lose structural capacity but rather gain some. Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

The HJ-7NP is a metal anti-static connector set that allows you to connect two pipes perpendicularly, one above another.
To make an HJ-7NP, you need to place two H-7NP together with one M6-25BWZ bolt and one M6-NWZ nut. The purpose of using this connector is mostly to reinforce your structures. Unlike the HJ-4NP, this assembly can create a wire mesh without having to break the pipes and in a way where they don't lose structural capacity but rather gain some. Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.231000 |
| Series | Pipe |
| Color | No |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | No |
| Overall Width | No |
| Overall Height | No |
| Thickness | No |
The HJ-7NP is a metal anti-static connector set that allows you to connect two pipes perpendicularly, one above another.
To make an HJ-7NP, you need to place two H-7NP together with one M6-25BWZ bolt and one M6-NWZ nut. The purpose of using this connector is mostly to reinforce your structures. Unlike the HJ-4NP, this assembly can create a wire mesh without having to break the pipes and in a way where they don't lose structural capacity but rather gain some. Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.231000 Series Pipe Color No Material Steel Finish Chrome Plating Overall Length No Overall Width No Overall Height No Thickness No
-
- Description
The HJ-7NP is a metal anti-static connector set that allows you to connect two pipes perpendicularly, one above another.
To make an HJ-7NP, you need to place two H-7NP together with one M6-25BWZ bolt and one M6-NWZ nut. The purpose of using this connector is mostly to reinforce your structures. Unlike the HJ-4NP, this assembly can create a wire mesh without having to break the pipes and in a way where they don't lose structural capacity but rather gain some. Please note that nuts and bolts are included, but packaged separately. Assembly is required.A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


