Related Products
-
Part No. SEP-96-BK$16.26Black Polyethylene Coated Steel Pipe (ESD)
My Wish Lists
()
Last Added Items
You have no items in your wish list.
HJ-7
Intersecton Joint Set
Intersecton Joint Set
- Compatible with 28mm pipes
- Hardware included
A Flexpipe product

| ESD Safe | No |
| Weight | 0.231000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 2.875” (73.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 1.3125” (33.00mm) |
| Thickness | .125” (2.50mm) |
- Compatible with 28mm pipes
- Hardware included
A Flexpipe product

Product Specs
- Product Details
-
ESD Safe No Weight 0.231000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 2.875” (73.00mm) Overall Width 1.3125” (33.00mm) Overall Height 1.3125” (33.00mm) Thickness .125” (2.50mm)
-
- Description
- Compatible with 28mm pipes
- Hardware included
A Flexpipe product

-
CAD Files
-
CAD Files
-

