Related Products
My Wish Lists
()P-96-IV
Ivory 8 ft PE Coated Steel Pipe
The P-96-IV is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The ivory coating is a subtle choice for structured, professional environments, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: A subtle choice for structured, professional environments
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

The P-96-IV is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The ivory coating is a subtle choice for structured, professional environments, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: A subtle choice for structured, professional environments
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

| ESD Safe | No |
| Weight | 3.724000 |
| Series | Fractional, Metric, Pipe |
| Material | Steel |
| Grade | N/A |
| Max Length | 96" (2438.4mm) |
| Color | Ivory |
| Coating Material | Polyethylene |
| A | 1.086" (27.60mm) |
| B | 0.921" (23.40mm) |
| C | 0.043" (1.10mm) |
| D | 0.039" (1.00mm) |
The P-96-IV is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The ivory coating is a subtle choice for structured, professional environments, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: A subtle choice for structured, professional environments
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 3.724000 Series Fractional, Metric, Pipe Material Steel Grade N/A Max Length 96" (2438.4mm) Color Ivory Coating Material Polyethylene A 1.086" (27.60mm) B 0.921" (23.40mm) C 0.043" (1.10mm) D 0.039" (1.00mm)
-
- Description
The P-96-IV is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The ivory coating is a subtle choice for structured, professional environments, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: A subtle choice for structured, professional environments
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

-
CAD Files
-
CAD Files
-


