Related Products
-
Part No. SEP-96-BK$16.26Black Polyethylene Coated Steel Pipe (ESD)
HJ-13
Parallel Joint Set
Parallel Joint Set
The HJ-13 is a black metal joint set generally used to reinforce the structure's capacity.
- Compatible with 28mm pipes
- Frequently used for the assembly of workstations, racks or carts that require a high load capacity.
- Hardware included
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.253000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 2.6875” (68.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 1.3125” (33.00mm) |
| Thickness | .125” (2.50mm) |
The HJ-13 is a black metal joint set generally used to reinforce the structure's capacity.
- Compatible with 28mm pipes
- Frequently used for the assembly of workstations, racks or carts that require a high load capacity.
- Hardware included
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 0.253000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 2.6875” (68.00mm) Overall Width 1.3125” (33.00mm) Overall Height 1.3125” (33.00mm) Thickness .125” (2.50mm)
-
- Description
The HJ-13 is a black metal joint set generally used to reinforce the structure's capacity.
- Compatible with 28mm pipes
- Frequently used for the assembly of workstations, racks or carts that require a high load capacity.
- Hardware included
A Flexpipe Product

-
CAD Files
-
CAD Files
-

