Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
H-4NP
Cross Junction Joint - ESD
Cross Junction Joint - ESD
The H-4NP is a anti-static (ESD) metal single joint needed to create joint sets known as HJ-3NP and HJ-4NP.
- Mostly used to create joints that work best in the center of structures.
- Pre-drilled with three holes for the reinforcement of heavy-duty structures.
- Compatible with 28 mm pipes
- Adding a self-drilling screw F-A858, you will solidify the connector joints positioned on a corner where there is a higher risk of impact.
A Flexpipe Product

The H-4NP is a anti-static (ESD) metal single joint needed to create joint sets known as HJ-3NP and HJ-4NP.
- Mostly used to create joints that work best in the center of structures.
- Pre-drilled with three holes for the reinforcement of heavy-duty structures.
- Compatible with 28 mm pipes
- Adding a self-drilling screw F-A858, you will solidify the connector joints positioned on a corner where there is a higher risk of impact.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.233000 |
| Series | Pipe |
| Color | No |
| Material | Steel |
| Finish | Chrome Plating |
The H-4NP is a anti-static (ESD) metal single joint needed to create joint sets known as HJ-3NP and HJ-4NP.
- Mostly used to create joints that work best in the center of structures.
- Pre-drilled with three holes for the reinforcement of heavy-duty structures.
- Compatible with 28 mm pipes
- Adding a self-drilling screw F-A858, you will solidify the connector joints positioned on a corner where there is a higher risk of impact.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.233000 Series Pipe Color No Material Steel Finish Chrome Plating
-
- Description
- The H-4NP is a anti-static (ESD) metal single joint needed to create joint sets known as HJ-3NP and HJ-4NP.
- Mostly used to create joints that work best in the center of structures.
- Pre-drilled with three holes for the reinforcement of heavy-duty structures.
- Compatible with 28 mm pipes
- Adding a self-drilling screw F-A858, you will solidify the connector joints positioned on a corner where there is a higher risk of impact.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-



