Related Products
My Wish Lists
()H-4NP-BOX
Standard H-4NP Joints - Box (150 Units)
H-4NP is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build lean structures, we suggest to carry a box of this connector.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

H-4NP is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build lean structures, we suggest to carry a box of this connector.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 34.950000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
H-4NP is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build lean structures, we suggest to carry a box of this connector.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 34.950000 Series Pipe Color Chrome Material Steel Finish Chrome Plating
-
- Description
-
H-4NP is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build lean structures, we suggest to carry a box of this connector.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

