Related Products
My Wish Lists
()H-4-BOX
Standard H-4 Joints - Box (150 Units)
H-4 is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build Lean structures,we suggest keeping a box of this connector in inventory.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

H-4 is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build Lean structures,we suggest keeping a box of this connector in inventory.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

| ESD Safe | No |
| Weight | 34.950000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
H-4 is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build Lean structures,we suggest keeping a box of this connector in inventory.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 34.950000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating)
-
- Description
-
H-4 is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build Lean structures,we suggest keeping a box of this connector in inventory.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

