Related Products
My Wish Lists
()H-3NP
Outer Corner Joint Steel ESD
The H-3NP is a chrome plated single joint with antistatic properties (ESD) used to assemble thethe HJ-2NP joint set.
- Compatible with 28 mm pipes
- Electric conductivity (ESD) joint
- Includes 2 additional pre-drilled reinforcement holes to ensure extra strength to your structure
- Adding a self-drilling screw F-A858, you will solidify the connector joints positioned on a corner where there is a higher risk of impact.
A Flexpipe Product

The H-3NP is a chrome plated single joint with antistatic properties (ESD) used to assemble thethe HJ-2NP joint set.
- Compatible with 28 mm pipes
- Electric conductivity (ESD) joint
- Includes 2 additional pre-drilled reinforcement holes to ensure extra strength to your structure
- Adding a self-drilling screw F-A858, you will solidify the connector joints positioned on a corner where there is a higher risk of impact.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.264000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | 5.250” (133.00mm) |
| Overall Width | 0.6625" (16.83mm) |
| Overall Height | 0.6625" (16.83mm) |
| Thickness | .125” (2.50mm) |
The H-3NP is a chrome plated single joint with antistatic properties (ESD) used to assemble thethe HJ-2NP joint set.
- Compatible with 28 mm pipes
- Electric conductivity (ESD) joint
- Includes 2 additional pre-drilled reinforcement holes to ensure extra strength to your structure
- Adding a self-drilling screw F-A858, you will solidify the connector joints positioned on a corner where there is a higher risk of impact.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.264000 Series Pipe Color Chrome Material Steel Finish Chrome Plating Overall Length 5.250” (133.00mm) Overall Width 0.6625" (16.83mm) Overall Height 0.6625" (16.83mm) Thickness .125” (2.50mm)
-
- Description
The H-3NP is a chrome plated single joint with antistatic properties (ESD) used to assemble thethe HJ-2NP joint set.
- Compatible with 28 mm pipes
- Electric conductivity (ESD) joint
- Includes 2 additional pre-drilled reinforcement holes to ensure extra strength to your structure
- Adding a self-drilling screw F-A858, you will solidify the connector joints positioned on a corner where there is a higher risk of impact.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


