Related Products
My Wish Lists
()H-3NP-BOX
Standard H-3NP Joints - Box (60 Units)
H-3NP is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build lean structures, we suggest to carry a box of this connector.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

H-3NP is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build lean structures, we suggest to carry a box of this connector.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 15.840000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | 5.250” (133.00mm) |
| Overall Width | 0.6625" (16.83mm) |
| Overall Height | 0.6625" (16.83mm) |
| Thickness | .125” (2.50mm) |
H-3NP is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build lean structures, we suggest to carry a box of this connector.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 15.840000 Series Pipe Color Chrome Material Steel Finish Chrome Plating Overall Length 5.250” (133.00mm) Overall Width 0.6625" (16.83mm) Overall Height 0.6625" (16.83mm) Thickness .125” (2.50mm)
-
- Description
-
H-3NP is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build lean structures, we suggest to carry a box of this connector.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

