Related Products
-
Part No. SEP-96-BK$16.26Black Polyethylene Coated Steel Pipe (ESD)
My Wish Lists
()H-24NP
3-Way Cross Hinge Joint Steel - ESD
The H-24NP is an anti-static metal single joint needed to create joint sets known as HJ-24NP. This joint is mostly used to create joints that work best in the center of structures.
The H-24NP was built with six internal striations for optimal grip on the pipe's outer coating.
The H-24NP is compatible with most 28mm pipe systems and equivalent joints.
A Flexpipe Product

The H-24NP is an anti-static metal single joint needed to create joint sets known as HJ-24NP. This joint is mostly used to create joints that work best in the center of structures.
The H-24NP was built with six internal striations for optimal grip on the pipe's outer coating.
The H-24NP is compatible with most 28mm pipe systems and equivalent joints.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.224000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | 5.125” (130.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 0.6625" (16.83mm) |
| Thickness | .125” (2.50mm) |
The H-24NP is an anti-static metal single joint needed to create joint sets known as HJ-24NP. This joint is mostly used to create joints that work best in the center of structures.
The H-24NP was built with six internal striations for optimal grip on the pipe's outer coating.
The H-24NP is compatible with most 28mm pipe systems and equivalent joints.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.224000 Series Pipe Color Chrome Material Steel Finish Chrome Plating Overall Length 5.125” (130.00mm) Overall Width 1.3125” (33.00mm) Overall Height 0.6625" (16.83mm) Thickness .125” (2.50mm)
-
- Description
The H-24NP is an anti-static metal single joint needed to create joint sets known as HJ-24NP. This joint is mostly used to create joints that work best in the center of structures.
The H-24NP was built with six internal striations for optimal grip on the pipe's outer coating.The H-24NP is compatible with most 28mm pipe systems and equivalent joints.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

