Related Products
My Wish Lists
()H-23NP
Double Pipe Single Hinge Joint Steel - ESD
The H-23NP is a chrome plated single joint with antistatic properties (ESD) used to assemble the HJ-23NP joint set. This piece can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle.
- Without the hinge, the H-23NP can't be assembled on 28 mm pipes.
- Electric conductivity (ESD) joint
A Flexpipe Product

The H-23NP is a chrome plated single joint with antistatic properties (ESD) used to assemble the HJ-23NP joint set. This piece can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle.
- Without the hinge, the H-23NP can't be assembled on 28 mm pipes.
- Electric conductivity (ESD) joint
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.141000 |
| Color | Chrome |
| Series | Pipe |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | 3.8125” (97.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 0.9375" (23.8125mm) |
| Thickness | .125” (2.50mm) |
The H-23NP is a chrome plated single joint with antistatic properties (ESD) used to assemble the HJ-23NP joint set. This piece can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle.
- Without the hinge, the H-23NP can't be assembled on 28 mm pipes.
- Electric conductivity (ESD) joint
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.141000 Color Chrome Series Pipe Material Steel Finish Chrome Plating Overall Length 3.8125” (97.00mm) Overall Width 1.3125” (33.00mm) Overall Height 0.9375" (23.8125mm) Thickness .125” (2.50mm)
-
- Description
The H-23NP is a chrome plated single joint with antistatic properties (ESD) used to assemble the HJ-23NP joint set. This piece can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle.
- Without the hinge, the H-23NP can't be assembled on 28 mm pipes.
- Electric conductivity (ESD) joint
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


