Related Products
My Wish Lists
()H-21
Double Tee Joint
Great solution for Parallel and Double Piping!
Generally used to reinforce the load bearing capacity of structures, the H-21 can also be used as a thrust bearing. The H-21 is a black Double Tee Joint used to assemble the HJ-21 joint set. This joint can be used to strengthen structures or to create an edge on a flowrack or rack.
For an anti-static version see H-21NP.
All our joints are sold individually.
A Flexpipe Product

Great solution for Parallel and Double Piping!
Generally used to reinforce the load bearing capacity of structures, the H-21 can also be used as a thrust bearing. The H-21 is a black Double Tee Joint used to assemble the HJ-21 joint set. This joint can be used to strengthen structures or to create an edge on a flowrack or rack.
For an anti-static version see H-21NP.
All our joints are sold individually.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.133000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.1875” (82.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 2.6875” (68.25mm) |
| Thickness | .125” (2.50mm) |
Great solution for Parallel and Double Piping!
Generally used to reinforce the load bearing capacity of structures, the H-21 can also be used as a thrust bearing. The H-21 is a black Double Tee Joint used to assemble the HJ-21 joint set. This joint can be used to strengthen structures or to create an edge on a flowrack or rack.
For an anti-static version see H-21NP.
All our joints are sold individually.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.133000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.1875” (82.00mm) Overall Width 1.3125” (33.00mm) Overall Height 2.6875” (68.25mm) Thickness .125” (2.50mm)
-
- Description
-
Great solution for Parallel and Double Piping!
Generally used to reinforce the load bearing capacity of structures, the H-21 can also be used as a thrust bearing. The H-21 is a black Double Tee Joint used to assemble the HJ-21 joint set. This joint can be used to strengthen structures or to create an edge on a flowrack or rack.
For an anti-static version see H-21NP.
All our joints are sold individually.
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


