Related Products
-
Part No. SEP-96-BK$16.26Black Polyethylene Coated Steel Pipe (ESD)
HJ-21
Double Tee Joint Set
Double Tee Joint Set
Generally used to reinforce the load bearing capacity of structures, the HJ-21 can also be used as a thrust bearing on a flowrack or rack.
- Great solution for Parallel and Double Piping!
- Offers a stronger, faster and less expensive assembly process
- Seamlessly integrates with existing setups, making it a versatile and convenient choice for various situations
A Flexpipe Product

Generally used to reinforce the load bearing capacity of structures, the HJ-21 can also be used as a thrust bearing on a flowrack or rack.
- Great solution for Parallel and Double Piping!
- Offers a stronger, faster and less expensive assembly process
- Seamlessly integrates with existing setups, making it a versatile and convenient choice for various situations
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.568000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.1875” (82.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 2.6875” (68.25mm) |
| Thickness | .125” (2.50mm) |
Generally used to reinforce the load bearing capacity of structures, the HJ-21 can also be used as a thrust bearing on a flowrack or rack.
- Great solution for Parallel and Double Piping!
- Offers a stronger, faster and less expensive assembly process
- Seamlessly integrates with existing setups, making it a versatile and convenient choice for various situations
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 0.568000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.1875” (82.00mm) Overall Width 1.3125” (33.00mm) Overall Height 2.6875” (68.25mm) Thickness .125” (2.50mm)
-
- Description
-
Generally used to reinforce the load bearing capacity of structures, the HJ-21 can also be used as a thrust bearing on a flowrack or rack.
- Great solution for Parallel and Double Piping!
- Offers a stronger, faster and less expensive assembly process
- Seamlessly integrates with existing setups, making it a versatile and convenient choice for various situations
A Flexpipe Product

-
-
CAD Files
-
CAD Files
-
