Related Products
My Wish Lists
()H-18
45° Angle B Joint Steel
The H-18 is a metal single joint and the second half of a joint set named HJ-17. When connected with an H-17, this connector becomes a 45° angle joint set. This part's only purpose is to connect with its counterpart, and the same applies to the H-17. Together, these single joints enable Flexpipe builders to assemble and improve pipe structures.
This joint doesn't come with adjustable features, so if you are looking for a more flexible solution you should take a look at the Hj-6 joint set product page. However, the fewer parts making up a set, the stronger it is.
A Flexpipe Product

The H-18 is a metal single joint and the second half of a joint set named HJ-17. When connected with an H-17, this connector becomes a 45° angle joint set. This part's only purpose is to connect with its counterpart, and the same applies to the H-17. Together, these single joints enable Flexpipe builders to assemble and improve pipe structures.
This joint doesn't come with adjustable features, so if you are looking for a more flexible solution you should take a look at the Hj-6 joint set product page. However, the fewer parts making up a set, the stronger it is.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.152000 |
| Color | Black |
| Series | Pipe |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.1875” (81.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 0.75" (19mm) |
| Thickness | .125” (2.50mm) |
The H-18 is a metal single joint and the second half of a joint set named HJ-17. When connected with an H-17, this connector becomes a 45° angle joint set. This part's only purpose is to connect with its counterpart, and the same applies to the H-17. Together, these single joints enable Flexpipe builders to assemble and improve pipe structures.
This joint doesn't come with adjustable features, so if you are looking for a more flexible solution you should take a look at the Hj-6 joint set product page. However, the fewer parts making up a set, the stronger it is.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.152000 Color Black Series Pipe Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.1875” (81.00mm) Overall Width 1.3125” (33.00mm) Overall Height 0.75" (19mm) Thickness .125” (2.50mm)
-
- Description
The H-18 is a metal single joint and the second half of a joint set named HJ-17. When connected with an H-17, this connector becomes a 45° angle joint set. This part's only purpose is to connect with its counterpart, and the same applies to the H-17. Together, these single joints enable Flexpipe builders to assemble and improve pipe structures.
This joint doesn't come with adjustable features, so if you are looking for a more flexible solution you should take a look at the Hj-6 joint set product page. However, the fewer parts making up a set, the stronger it is.
A Flexpipe Product
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


