Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
H-17
45° Angle A Joint Steel
45° Angle A Joint Steel
- Compatible with 28mm pipes
- Used to assemble the HJ-17 joint set
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.152000 |
| Color | Black |
| Series | Pipe |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.1875” (81.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 0.75" (19mm) |
| Thickness | .125” (2.50mm) |
- Compatible with 28mm pipes
- Used to assemble the HJ-17 joint set
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.152000 Color Black Series Pipe Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.1875” (81.00mm) Overall Width 1.3125” (33.00mm) Overall Height 0.75" (19mm) Thickness .125” (2.50mm)
-
- Description
- Compatible with 28mm pipes
- Used to assemble the HJ-17 joint set
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


