Related Products
My Wish Lists
()P-96-RD
Red 8 ft PE Coated Steel Pipe
The P-96-RD is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The red coating is used to mark critical areas or urgent handling zones, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Used to mark critical areas or urgent handling zones
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

The P-96-RD is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The red coating is used to mark critical areas or urgent handling zones, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Used to mark critical areas or urgent handling zones
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

| ESD Safe | No |
| Weight | 3.724000 |
| Series | Pipe |
| Material | Steel |
| Grade | Q235 |
| Max Length | 96" (2438.4mm) |
| Color | Red |
| Coating Material | Polyethylene |
| A | 1.086" (27.60mm) |
| B | 0.921" (23.40mm) |
| C | 0.043" (1.10mm) |
| D | 0.039" (1.00mm) |
The P-96-RD is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The red coating is used to mark critical areas or urgent handling zones, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Used to mark critical areas or urgent handling zones
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 3.724000 Series Pipe Material Steel Grade Q235 Max Length 96" (2438.4mm) Color Red Coating Material Polyethylene A 1.086" (27.60mm) B 0.921" (23.40mm) C 0.043" (1.10mm) D 0.039" (1.00mm)
-
- Description
The P-96-RD is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The red coating is used to mark critical areas or urgent handling zones, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Used to mark critical areas or urgent handling zones
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

-
CAD Files
-
CAD Files
-


