Related Products
My Wish Lists
()H-14NP
Double Pivot Joint Steel - ESD
The H-14NP is a chrome plated single joint with antistatic properties (ESD) used to assemble the HJ-14NP joint set. This piece forms the basis of a double-pivot joinet set that is used in many configurations.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.123000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | 3.8125” (97.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 0.75" (19mm) |
| Thickness | .125” (2.50mm) |
The H-14NP is a chrome plated single joint with antistatic properties (ESD) used to assemble the HJ-14NP joint set. This piece forms the basis of a double-pivot joinet set that is used in many configurations.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.123000 Series Pipe Color Chrome Material Steel Finish Chrome Plating Overall Length 3.8125” (97.00mm) Overall Width 1.3125” (33.00mm) Overall Height 0.75" (19mm) Thickness .125” (2.50mm)
-
- Description
The H-14NP is a chrome plated single joint with antistatic properties (ESD) used to assemble the HJ-14NP joint set. This piece forms the basis of a double-pivot joinet set that is used in many configurations.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


