Related Products
H-12NP
Tee Hinge Joint Steel - ESD
The H-12NP is a anti-static (ESD) metal single joint needed to assemble the HJ-12NP joint set.
- Can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle
- Includes 1 additional pre-drilled reinforcement hole to ensure extra strength to your structure.
- Add a F-A858 to solidify the connector joints positioned on a corner where there is a higher risk of impact.
- Compatible with 28 mm pipes when used with an AP-HINGE bracket
- Electric conductivity (ESD) joint
A Flexpipe Product

The H-12NP is a anti-static (ESD) metal single joint needed to assemble the HJ-12NP joint set.
- Can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle
- Includes 1 additional pre-drilled reinforcement hole to ensure extra strength to your structure.
- Add a F-A858 to solidify the connector joints positioned on a corner where there is a higher risk of impact.
- Compatible with 28 mm pipes when used with an AP-HINGE bracket
- Electric conductivity (ESD) joint
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.139000 |
| Series | Fractional, Metric, Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | 3.3125” (84.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 0.7188" (18.26mm) |
| Thickness | .125” (2.50mm) |
The H-12NP is a anti-static (ESD) metal single joint needed to assemble the HJ-12NP joint set.
- Can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle
- Includes 1 additional pre-drilled reinforcement hole to ensure extra strength to your structure.
- Add a F-A858 to solidify the connector joints positioned on a corner where there is a higher risk of impact.
- Compatible with 28 mm pipes when used with an AP-HINGE bracket
- Electric conductivity (ESD) joint
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.139000 Series Fractional, Metric, Pipe Color Chrome Material Steel Finish Chrome Plating Overall Length 3.3125” (84.00mm) Overall Width 1.3125” (33.00mm) Overall Height 0.7188" (18.26mm) Thickness .125” (2.50mm)
-
- Description
The H-12NP is a anti-static (ESD) metal single joint needed to assemble the HJ-12NP joint set.
- Can be assembled on an AP-HINGE bracket to create a swivel 90-degree angle
- Includes 1 additional pre-drilled reinforcement hole to ensure extra strength to your structure.
- Add a F-A858 to solidify the connector joints positioned on a corner where there is a higher risk of impact.
- Compatible with 28 mm pipes when used with an AP-HINGE bracket
- Electric conductivity (ESD) joint
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


