Related Products
My Wish Lists
()H-11
Flat Clamp Hinge
The H-11 Black Flat Clamp Hinge is used to create HJ-11 Flat Clamp Hinge Set which creates hinges without having to build a whole frame.
- Features a convenient mounting slot, allowing easy attachment to sufaces for a secure and stable installation.
- Compatible with 28 mm pipes
- For a robust hinge set, combine two H-11 joints with either the AP-HINGE or AP-HINGE-AL ensuring smooth rotation without requiring lubrification.
A Flexpipe Product

The H-11 Black Flat Clamp Hinge is used to create HJ-11 Flat Clamp Hinge Set which creates hinges without having to build a whole frame.
- Features a convenient mounting slot, allowing easy attachment to sufaces for a secure and stable installation.
- Compatible with 28 mm pipes
- For a robust hinge set, combine two H-11 joints with either the AP-HINGE or AP-HINGE-AL ensuring smooth rotation without requiring lubrification.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.060000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.3125” (84.00mm) |
| Overall Width | 1.4375” (36.51mm) |
| Overall Height | 0.7188" (18.26mm) |
| Thickness | .125” (2.50mm) |
The H-11 Black Flat Clamp Hinge is used to create HJ-11 Flat Clamp Hinge Set which creates hinges without having to build a whole frame.
- Features a convenient mounting slot, allowing easy attachment to sufaces for a secure and stable installation.
- Compatible with 28 mm pipes
- For a robust hinge set, combine two H-11 joints with either the AP-HINGE or AP-HINGE-AL ensuring smooth rotation without requiring lubrification.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.060000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.3125” (84.00mm) Overall Width 1.4375” (36.51mm) Overall Height 0.7188" (18.26mm) Thickness .125” (2.50mm)
-
- Description
-
The H-11 Black Flat Clamp Hinge is used to create HJ-11 Flat Clamp Hinge Set which creates hinges without having to build a whole frame.
- Features a convenient mounting slot, allowing easy attachment to sufaces for a secure and stable installation.
- Compatible with 28 mm pipes
- For a robust hinge set, combine two H-11 joints with either the AP-HINGE or AP-HINGE-AL ensuring smooth rotation without requiring lubrification.
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-



