Related Products
HJ-11
Flat Clamp Hinge Set
Flat Clamp Hinge Set
The HJ-11 Black Flat Clamp joint is used to create hinges without having to build a whole frame.
- Features a convenient mounting slot, allowing easy attachment to sufaces for a secure and stable installation.
- Compatible with 28 mm pipes
- Hardware included
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.148000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.3125” (84.00mm) |
| Overall Width | 1.4375” (36.51mm) |
| Overall Height | 1.4375” (36.51mm) |
| Thickness | .125” (2.50mm) |
The HJ-11 Black Flat Clamp joint is used to create hinges without having to build a whole frame.
- Features a convenient mounting slot, allowing easy attachment to sufaces for a secure and stable installation.
- Compatible with 28 mm pipes
- Hardware included
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 0.148000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.3125” (84.00mm) Overall Width 1.4375” (36.51mm) Overall Height 1.4375” (36.51mm) Thickness .125” (2.50mm)
-
- Description
-
The HJ-11 Black Flat Clamp joint is used to create hinges without having to build a whole frame.
- Features a convenient mounting slot, allowing easy attachment to sufaces for a secure and stable installation.
- Compatible with 28 mm pipes
- Hardware included
A Flexpipe Product

-
-
CAD Files
-
CAD Files
-

