Related Products
-
Part No. F-A858$0.10#8-5/8" Self Drilling Screw with Square Bit Head
H-1-BOX
Standard H-1 Tee Joints - Box (225 Units)
H-1 is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build Lean structures,we suggest keeping a box of this connector in inventory.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

H-1 is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build Lean structures,we suggest keeping a box of this connector in inventory.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

| ESD Safe | No |
| Weight | 33.075000 |
| Color | Black |
| Series | Pipe |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Height | 0.6625" (16.83mm) |
| Overall Width | 0.6625" (16.83mm) |
| Overall Length | 3.250” (83.00mm) |
| Thickness | .125” (2.50mm) |
H-1 is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build Lean structures,we suggest keeping a box of this connector in inventory.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 33.075000 Color Black Series Pipe Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Height 0.6625" (16.83mm) Overall Width 0.6625" (16.83mm) Overall Length 3.250” (83.00mm) Thickness .125” (2.50mm)
-
- Description
-
H-1 is one of the 4 main fittings used in most of the Flexpipe builds.
If you carry Flexpipe stock and often build Lean structures,we suggest keeping a box of this connector in inventory.
If you order complete boxes online, benefit from a 5% discount compared to unit pricing.
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

