Related Products
-
Part No. EP-96-BK$12.36Black Polyethylene Coated Steel Pipe (ESD)Â Â
My Wish Lists
()
Last Added Items
You have no items in your wish list.
AO-EMT1
Single Pipe Clamp
Single Pipe Clamp
- Compatible with 28mm pipe
- Secures surfaces to pipe
- Quick installation
Â
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.040000 |
| Color | Bright |
| Series | Pipe |
| Material | Steel |
| Finish | Zinc |
| Length | 2.125" (55.25mm) |
| Width | 0.9375" (23.81mm) |
| Height | 2.125" (55.25mm) |
- Compatible with 28mm pipe
- Secures surfaces to pipe
- Quick installation
Â
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Weight 0.040000 Color Bright Series Pipe Material Steel Finish Zinc Length 2.125" (55.25mm) Width 0.9375" (23.81mm) Height 2.125" (55.25mm)
-
- Description
- Compatible with 28mm pipe
- Secures surfaces to pipe
- Quick installation
Â
A Flexpipe Product

-
CAD Files
-
CAD Files
-
