My Wish Lists
()
Last Added Items
You have no items in your wish list.
F-MS5-10
Machine Screw Pan H. M5-10 mm Trunk Square
Machine Screw Pan H. M5-10 mm Trunk Square
A Flexpipe Product

| ESD Safe | Yes |
| Series | Pipe |
| Type | No |
| Material | Steel |
| Color | Silver |
| Finish | No |
| Thread | N/A |
| Length | N/A |
| Weight | 0.010000 |
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Pipe Type No Material Steel Color Silver Finish No Thread N/A Length N/A Weight 0.010000
-
- Description
-
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-