My Wish Lists
()
Last Added Items
You have no items in your wish list.
F-LN1032
Lock nut #10-32 to install boards
Lock nut #10-32 to install boards
A Flexpipe Product

| ESD Safe | Yes |
| Series | Pipe |
| Type | Nut |
| Material | Steel |
| Color | Bright |
| Finish | Zinc |
| Thread | 10-32 |
| Weight | 0.187000 |
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Series Pipe Type Nut Material Steel Color Bright Finish Zinc Thread 10-32 Weight 0.187000
-
- Description
-
A Flexpipe Product

-
-
CAD Files
-
CAD Files
-