Related Products
-
Part No. SEP-96-BK$16.26Black Polyethylene Coated Steel Pipe (ESD)
My Wish Lists
()EW-4PF-KIT
4" ESD Rigid Plate Caster - Kit
The 4" casters are made for carts weighing more than 400 pounds (181.44 kg), larger carts that are greater than 24" wide and 48" long, longer trips that don't exceed 100 feet maximum, and higher frequency trips.
- Caster features a rigid plate and is equipped with precision ball bearings
- Caster is anti-static (ESD), making it ideal for environments where static discharge must be managed or prevented, such as in the electronics industry and medical device manufacturing.
- Loading capacity of 250 lb (113.4 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- Kit includes: (2) Caster Up Brackets, (2) Caster Low Brackets, (4) M8 x 35mm Bolts, and (4) M8 Nuts

The 4" casters are made for carts weighing more than 400 pounds (181.44 kg), larger carts that are greater than 24" wide and 48" long, longer trips that don't exceed 100 feet maximum, and higher frequency trips.
- Caster features a rigid plate and is equipped with precision ball bearings
- Caster is anti-static (ESD), making it ideal for environments where static discharge must be managed or prevented, such as in the electronics industry and medical device manufacturing.
- Loading capacity of 250 lb (113.4 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- Kit includes: (2) Caster Up Brackets, (2) Caster Low Brackets, (4) M8 x 35mm Bolts, and (4) M8 Nuts

| ESD Safe | Yes |
| Weight | 1.804000 |
| Series | Pipe |
| Type | Rigid |
| Material | Thermoplastic Rubber |
| Color | Gray Wheels / Black Rims |
| Load Capacity | 250 lbs (113 kg) |
| Wheel Diameter | 4.000” (100.00mm) |
| Caster Height | 5.125” (130.00mm) |
| Wheel Width | 1.125” (28.00mm) |
| Max Speed | 2.5 mph |
The 4" casters are made for carts weighing more than 400 pounds (181.44 kg), larger carts that are greater than 24" wide and 48" long, longer trips that don't exceed 100 feet maximum, and higher frequency trips.
- Caster features a rigid plate and is equipped with precision ball bearings
- Caster is anti-static (ESD), making it ideal for environments where static discharge must be managed or prevented, such as in the electronics industry and medical device manufacturing.
- Loading capacity of 250 lb (113.4 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- Kit includes: (2) Caster Up Brackets, (2) Caster Low Brackets, (4) M8 x 35mm Bolts, and (4) M8 Nuts

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 1.804000 Series Pipe Type Rigid Material Thermoplastic Rubber Color Gray Wheels / Black Rims Load Capacity 250 lbs (113 kg) Wheel Diameter 4.000” (100.00mm) Caster Height 5.125” (130.00mm) Wheel Width 1.125” (28.00mm) Max Speed 2.5 mph
-
- Description
-
The 4" casters are made for carts weighing more than 400 pounds (181.44 kg), larger carts that are greater than 24" wide and 48" long, longer trips that don't exceed 100 feet maximum, and higher frequency trips.
- Caster features a rigid plate and is equipped with precision ball bearings
- Caster is anti-static (ESD), making it ideal for environments where static discharge must be managed or prevented, such as in the electronics industry and medical device manufacturing.
- Loading capacity of 250 lb (113.4 kg)
- Maximum speed of 2.5 mph (4.02 km/h)
- Kit includes: (2) Caster Up Brackets, (2) Caster Low Brackets, (4) M8 x 35mm Bolts, and (4) M8 Nuts

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
