Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()R85-RT96
8' Steel Roller Track Wide (ESD)
8' Steel Roller Track Wide (ESD)
The R85-RT96 is a durable 8 ft (96 in) steel roller track featuring wide black plastic wheels for smooth and reliable material flow. Designed for lean manufacturing, this ESD-compliant conveyor system ensures safe transportation of static-sensitive components, making it ideal for electronics assembly, automotive production, and warehouse applications.
- All Flexpipe conveyor R85 accessories are engineered to perfectly fit the R85-RT96
- ESD compliant for safe material handling
- Easy integration into existing structures
- Sold at 96" (2.438 meter) long
- Works with 10, 25 Series T-Slots & 28mm Pipe
A Flexpipe Product

The R85-RT96 is a durable 8 ft (96 in) steel roller track featuring wide black plastic wheels for smooth and reliable material flow. Designed for lean manufacturing, this ESD-compliant conveyor system ensures safe transportation of static-sensitive components, making it ideal for electronics assembly, automotive production, and warehouse applications.
- All Flexpipe conveyor R85 accessories are engineered to perfectly fit the R85-RT96
- ESD compliant for safe material handling
- Easy integration into existing structures
- Sold at 96" (2.438 meter) long
- Works with 10, 25 Series T-Slots & 28mm Pipe
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 10.780000 |
| Series | 10 Series, 25 Series, Pipe |
| Material | Steel / Polyethylene |
| Color | Gray Rail / Black Wheels |
| Load Capacity per Meter | 507.00 lb (230.00 kg) |
| Load Capacity per Wheel | 20.00 lb (9.00 kg) |
| A (Rail Width) | 3.346" (85.00mm) |
| B (Rail Height) | 1.259" (32.00mm) |
| C (Overall Height) | 1.417" (36.00mm) |
| D (Wheel Width) | 2.755" (70.00mm) |
| E (Wheel to Wheel) | 0.748" (19.00mm) |
The R85-RT96 is a durable 8 ft (96 in) steel roller track featuring wide black plastic wheels for smooth and reliable material flow. Designed for lean manufacturing, this ESD-compliant conveyor system ensures safe transportation of static-sensitive components, making it ideal for electronics assembly, automotive production, and warehouse applications.
- All Flexpipe conveyor R85 accessories are engineered to perfectly fit the R85-RT96
- ESD compliant for safe material handling
- Easy integration into existing structures
- Sold at 96" (2.438 meter) long
- Works with 10, 25 Series T-Slots & 28mm Pipe
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 10.780000 Series 10 Series, 25 Series, Pipe Material Steel / Polyethylene Color Gray Rail / Black Wheels Load Capacity per Meter 507.00 lb (230.00 kg) Load Capacity per Wheel 20.00 lb (9.00 kg) A (Rail Width) 3.346" (85.00mm) B (Rail Height) 1.259" (32.00mm) C (Overall Height) 1.417" (36.00mm) D (Wheel Width) 2.755" (70.00mm) E (Wheel to Wheel) 0.748" (19.00mm)
-
- Description
The R85-RT96 is a durable 8 ft (96 in) steel roller track featuring wide black plastic wheels for smooth and reliable material flow. Designed for lean manufacturing, this ESD-compliant conveyor system ensures safe transportation of static-sensitive components, making it ideal for electronics assembly, automotive production, and warehouse applications.
- All Flexpipe conveyor R85 accessories are engineered to perfectly fit the R85-RT96
- ESD compliant for safe material handling
- Easy integration into existing structures
- Sold at 96" (2.438 meter) long
- Works with 10, 25 Series T-Slots & 28mm Pipe
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

