Related Products
-
Part No. F-SF81$0.10Self drilling screws #8 x 1" to install panels -
Part No. SEP-96-BK$16.26Black Polyethylene Coated Steel Pipe (ESD)
My Wish Lists
()
Last Added Items
You have no items in your wish list.
D-UHMWB-4814
1/4" UHMW-ESD Black Sheet 48in x 96in
1/4" UHMW-ESD Black Sheet 48in x 96in
- ESD-safe 1/4" black UHMW panel with semi-gloss surface
- Protects electronics with electrical resistance of 10⁶–10⁹ ohms
- Perfect for lean workstations and modular shelving
| ESD Safe | Yes |
| Series | Pipe |
| Material | UHMW |
| Color | Black |
| Grade | No |
| Finish | No |
| Thickness | .250” (6.35mm) |
| Stock Sheet Size | 48” + .250/-0 x 96” + .500/-0 |
| Hole Spacing | No |
| Hole Diameter | No |
| Square Dimensions | No |
| Diamond Dimensions | No |
| Orientation | No |
| Weight | 40.000000 |
- ESD-safe 1/4" black UHMW panel with semi-gloss surface
- Protects electronics with electrical resistance of 10⁶–10⁹ ohms
- Perfect for lean workstations and modular shelving
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Pipe Material UHMW Color Black Grade No Finish No Thickness .250” (6.35mm) Stock Sheet Size 48” + .250/-0 x 96” + .500/-0 Hole Spacing No Hole Diameter No Square Dimensions No Diamond Dimensions No Orientation No Weight 40.000000
-
- Description
- ESD-safe 1/4" black UHMW panel with semi-gloss surface
- Protects electronics with electrical resistance of 10⁶–10⁹ ohms
- Perfect for lean workstations and modular shelving
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
