Related Products
-
Part No. F-SF81$0.10Self drilling screws #8 x 1" to install panels -
Part No. SEP-96-BK$16.26Black Polyethylene Coated Steel Pipe (ESD)
My Wish Lists
()
Last Added Items
You have no items in your wish list.
D-UHMWB-4812
1/2" UHMW-ESD Black Sheet 48in x 96in
1/2" UHMW-ESD Black Sheet 48in x 96in
- 1/2" black UHMW ESD panel for rigid, static-safe surfaces
- Protects electronics with 10⁶–10⁹ ohm resistance range
- Built for larger modular benches, carts, and work zones
| ESD Safe | Yes |
| Series | Pipe |
| Material | UHMW |
| Color | Black |
| Grade | No |
| Finish | No |
| Thickness | .500 |
| Stock Sheet Size | 48” + .250/-0 x 96” + .500/-0 |
| Hole Spacing | No |
| Hole Diameter | No |
| Square Dimensions | No |
| Diamond Dimensions | No |
| Orientation | No |
| Weight | 80.000000 |
- 1/2" black UHMW ESD panel for rigid, static-safe surfaces
- Protects electronics with 10⁶–10⁹ ohm resistance range
- Built for larger modular benches, carts, and work zones
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Pipe Material UHMW Color Black Grade No Finish No Thickness .500 Stock Sheet Size 48” + .250/-0 x 96” + .500/-0 Hole Spacing No Hole Diameter No Square Dimensions No Diamond Dimensions No Orientation No Weight 80.000000
-
- Description
- 1/2" black UHMW ESD panel for rigid, static-safe surfaces
- Protects electronics with 10⁶–10⁹ ohm resistance range
- Built for larger modular benches, carts, and work zones
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
