Related Products
-
Part No. F-A858$0.10#8-5/8" Self Drilling Screw with Square Bit Head
My Wish Lists
()D-HSCORG-48516
5/16" Heavy Duty PP Honeycomb Board 48" x 96"
Our 5/16" Heavy Duty PP Honeycomb Board offers an unparalleled combination of durability, environmental sustainability, and versatility. Engineered for high performance, this lightweight yet robust board is resistant to impacts, moisture, and chemicals, making it ideal for a wide range of applications.
- Lightweight
- High Strength
- Eco-friendly composition, being 100% recyclable
- Resistant to impacts, moisture, and chemicals
- Corrosion and rot resistant
A Flexpipe Product

Our 5/16" Heavy Duty PP Honeycomb Board offers an unparalleled combination of durability, environmental sustainability, and versatility. Engineered for high performance, this lightweight yet robust board is resistant to impacts, moisture, and chemicals, making it ideal for a wide range of applications.
- Lightweight
- High Strength
- Eco-friendly composition, being 100% recyclable
- Resistant to impacts, moisture, and chemicals
- Corrosion and rot resistant
A Flexpipe Product

| ESD Safe | No |
| Weight | 8.377000 |
| Color | Gray |
| Series | Pipe |
| Material | Polypropylene |
| Thickness | .3125” (7.93mm) |
| Stock Sheet Size | 48” + .250/-0 x 96” + .500/-0 |
Our 5/16" Heavy Duty PP Honeycomb Board offers an unparalleled combination of durability, environmental sustainability, and versatility. Engineered for high performance, this lightweight yet robust board is resistant to impacts, moisture, and chemicals, making it ideal for a wide range of applications.
- Lightweight
- High Strength
- Eco-friendly composition, being 100% recyclable
- Resistant to impacts, moisture, and chemicals
- Corrosion and rot resistant
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 8.377000 Color Gray Series Pipe Material Polypropylene Thickness .3125” (7.93mm) Stock Sheet Size 48” + .250/-0 x 96” + .500/-0
-
- Description
-
Our 5/16" Heavy Duty PP Honeycomb Board offers an unparalleled combination of durability, environmental sustainability, and versatility. Engineered for high performance, this lightweight yet robust board is resistant to impacts, moisture, and chemicals, making it ideal for a wide range of applications.
- Lightweight
- High Strength
- Eco-friendly composition, being 100% recyclable
- Resistant to impacts, moisture, and chemicals
- Corrosion and rot resistant
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
