Related Products
-
Part No. F-SF81$0.10Self drilling screws #8 x 1" to install panels -
Part No. F-S812$0.10Square screws #8 x 1/2" to install accessories
My Wish Lists
()D-HDPEB-4834
3/4" Black HDPE Sheet 48" x 96"
The D-HDPEB-4834 high-density polyethylene sheet is built to handle the everyday demands of manufacturing and warehouse environments.
- Ideal for custom work surfaces, drawers, dividers, or shadow boards
- Provides exceptional strength and holding capacity
- Non-porous surface resists oil, moisture, and common shop chemicals
- Easily cut using a table saw or portable saw to fit any Flexpipe frame
- Offers superior impact strength, weather resistance, and dimensional stability
- For secure attachment, install from below using AO-EMT1 or AO-EMT2 brackets with F-S812 screws.
A Flexpipe Product

The D-HDPEB-4834 high-density polyethylene sheet is built to handle the everyday demands of manufacturing and warehouse environments.
- Ideal for custom work surfaces, drawers, dividers, or shadow boards
- Provides exceptional strength and holding capacity
- Non-porous surface resists oil, moisture, and common shop chemicals
- Easily cut using a table saw or portable saw to fit any Flexpipe frame
- Offers superior impact strength, weather resistance, and dimensional stability
- For secure attachment, install from below using AO-EMT1 or AO-EMT2 brackets with F-S812 screws.
A Flexpipe Product

| ESD Safe | No |
| Weight | 120.000000 |
| Color | Black |
| Series | Pipe |
| Material | High density polyethylene (HDPE) |
| Thickness | 0.750" (19.00mm) |
| Stock Sheet Size | 48” + .250/-0 x 96” + .500/-0 |
The D-HDPEB-4834 high-density polyethylene sheet is built to handle the everyday demands of manufacturing and warehouse environments.
- Ideal for custom work surfaces, drawers, dividers, or shadow boards
- Provides exceptional strength and holding capacity
- Non-porous surface resists oil, moisture, and common shop chemicals
- Easily cut using a table saw or portable saw to fit any Flexpipe frame
- Offers superior impact strength, weather resistance, and dimensional stability
- For secure attachment, install from below using AO-EMT1 or AO-EMT2 brackets with F-S812 screws.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 120.000000 Color Black Series Pipe Material High density polyethylene (HDPE) Thickness 0.750" (19.00mm) Stock Sheet Size 48” + .250/-0 x 96” + .500/-0
-
- Description
The D-HDPEB-4834 high-density polyethylene sheet is built to handle the everyday demands of manufacturing and warehouse environments.
- Ideal for custom work surfaces, drawers, dividers, or shadow boards
- Provides exceptional strength and holding capacity
- Non-porous surface resists oil, moisture, and common shop chemicals
- Easily cut using a table saw or portable saw to fit any Flexpipe frame
- Offers superior impact strength, weather resistance, and dimensional stability
- For secure attachment, install from below using AO-EMT1 or AO-EMT2 brackets with F-S812 screws.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
