Related Products
-
Part No. F-S812$0.10Square screws #8 x 1/2" to install accessories
My Wish Lists
()AO-EMT2
EMT Pipe Clamp Double Mount
The AO-EMT2 is a double mount metal clamp designed to secure the middle of surfaces to our pipe and joint structures.
- Secures surfaces to pipe
- Quick installation
- Can use them to guide cables/wires
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.057000 |
| Color | Bright |
| Series | Pipe |
| Material | Steel |
| Finish | Zinc |
| Length | 3.0625" (77.79mm) |
| Width | 0.9375" (23.81mm) |
| Height | 1.125" (28.58mm) |
The AO-EMT2 is a double mount metal clamp designed to secure the middle of surfaces to our pipe and joint structures.
- Secures surfaces to pipe
- Quick installation
- Can use them to guide cables/wires
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.057000 Color Bright Series Pipe Material Steel Finish Zinc Length 3.0625" (77.79mm) Width 0.9375" (23.81mm) Height 1.125" (28.58mm)
-
- Description
The AO-EMT2 is a double mount metal clamp designed to secure the middle of surfaces to our pipe and joint structures.
- Secures surfaces to pipe
- Quick installation
- Can use them to guide cables/wires
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

