Related Products
-
Part No. F-SF81$0.10Self drilling screws #8 x 1" to install panels -
Part No. F-S812$0.10Square screws #8 x 1/2" to install accessories
My Wish Lists
()D-HDPEB-4814
1/4" Black HDPE Sheet 48" x 96"
This HDPE is a textured rigid material. The high density of this product makes it shatterproof. HDPE can be installed by securing it from the top, through the pipe with a decking screw (F-SF81), or from the bottom with the use of an AO-EMT1 or AO-EMT2 and the F-S812 screw.
- Typically cut using a table saw or a portable saw.
- Use it to make lightweight surfaces and shelving.
- Ideal for side panels and shadow board displays.
A Flexpipe Product

This HDPE is a textured rigid material. The high density of this product makes it shatterproof. HDPE can be installed by securing it from the top, through the pipe with a decking screw (F-SF81), or from the bottom with the use of an AO-EMT1 or AO-EMT2 and the F-S812 screw.
- Typically cut using a table saw or a portable saw.
- Use it to make lightweight surfaces and shelving.
- Ideal for side panels and shadow board displays.
A Flexpipe Product

| ESD Safe | No |
| Weight | 40.000000 |
| Color | Black |
| Series | Pipe |
| Material | High Density Polyethylene |
| Thickness | 0.250” (6.35mm) |
| Stock Sheet Size | 48” + .250/-0 x 96” + .500/-0 |
This HDPE is a textured rigid material. The high density of this product makes it shatterproof. HDPE can be installed by securing it from the top, through the pipe with a decking screw (F-SF81), or from the bottom with the use of an AO-EMT1 or AO-EMT2 and the F-S812 screw.
- Typically cut using a table saw or a portable saw.
- Use it to make lightweight surfaces and shelving.
- Ideal for side panels and shadow board displays.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 40.000000 Color Black Series Pipe Material High Density Polyethylene Thickness 0.250” (6.35mm) Stock Sheet Size 48” + .250/-0 x 96” + .500/-0
-
- Description
This HDPE is a textured rigid material. The high density of this product makes it shatterproof. HDPE can be installed by securing it from the top, through the pipe with a decking screw (F-SF81), or from the bottom with the use of an AO-EMT1 or AO-EMT2 and the F-S812 screw.
- Typically cut using a table saw or a portable saw.
- Use it to make lightweight surfaces and shelving.
- Ideal for side panels and shadow board displays.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
