Related Products
-
Part No. F-S812$0.10Square screws #8 x 1/2" to install accessories -
Part No. F-SF81$0.10Self drilling screws #8 x 1" to install panels
My Wish Lists
()D-HDPEB-4812
1/2" Black HDPE Sheet 48" x 96"
This HDPE is a textured rigid material, the high density of this product makes it shatterproof. The 1/2" HDPE can be installed by securing it from the top, through the pipe with a decking screw (F-SF81), or from the bottom with the use of an AO-EMT1 or AO-EMT2 and the F-S812 screw.
- Typically cut using a table saw or a portable saw.
- Used to create work surfaces, containers, and drawers for any flexpipe structure
- Weather and impact resistant
- Create silhouettes of tools for easy tool identification
- High density polyethylene (HDPE) will maintain holding capacity
A Flexpipe Product

This HDPE is a textured rigid material, the high density of this product makes it shatterproof. The 1/2" HDPE can be installed by securing it from the top, through the pipe with a decking screw (F-SF81), or from the bottom with the use of an AO-EMT1 or AO-EMT2 and the F-S812 screw.
- Typically cut using a table saw or a portable saw.
- Used to create work surfaces, containers, and drawers for any flexpipe structure
- Weather and impact resistant
- Create silhouettes of tools for easy tool identification
- High density polyethylene (HDPE) will maintain holding capacity
A Flexpipe Product

| ESD Safe | No |
| Weight | 80.640000 |
| Color | Black |
| Series | Pipe |
| Material | High-density polyethylene (HDPE) |
| Thickness | 0..500” (12.7mm) |
| Stock Sheet Size | 48” + .250/-0 x 96” + .500/-0 |
This HDPE is a textured rigid material, the high density of this product makes it shatterproof. The 1/2" HDPE can be installed by securing it from the top, through the pipe with a decking screw (F-SF81), or from the bottom with the use of an AO-EMT1 or AO-EMT2 and the F-S812 screw.
- Typically cut using a table saw or a portable saw.
- Used to create work surfaces, containers, and drawers for any flexpipe structure
- Weather and impact resistant
- Create silhouettes of tools for easy tool identification
- High density polyethylene (HDPE) will maintain holding capacity
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 80.640000 Color Black Series Pipe Material High-density polyethylene (HDPE) Thickness 0..500” (12.7mm) Stock Sheet Size 48” + .250/-0 x 96” + .500/-0
-
- Description
-
This HDPE is a textured rigid material, the high density of this product makes it shatterproof. The 1/2" HDPE can be installed by securing it from the top, through the pipe with a decking screw (F-SF81), or from the bottom with the use of an AO-EMT1 or AO-EMT2 and the F-S812 screw.
- Typically cut using a table saw or a portable saw.
- Used to create work surfaces, containers, and drawers for any flexpipe structure
- Weather and impact resistant
- Create silhouettes of tools for easy tool identification
- High density polyethylene (HDPE) will maintain holding capacity
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
