Related Products
-
Part No. F-SF81$0.10Self drilling screws #8 x 1" to install panels -
Part No. F-S812$0.10Square screws #8 x 1/2" to install accessories
My Wish Lists
()D-ALUW-4818
1/8" White Aluminum Composite Panel 48" x 96"
The D-ALUW-4818 is a 1/8" white aluminum clad sheets. This material is also known as Aluminum Composite and is composed of .008” aluminum on each side with a solid polyethylene core.
- Sold in sheets of 48" x 96".
- Two aluminum sheets with a sheet of polyethylene in between.
- Two sided; matte white, and glossy white.
- Cheaper alternative to HDPE.
- Specifically great for create separations, side walls, and shelves on Flexpipe Structures
A Flexpipe Product

The D-ALUW-4818 is a 1/8" white aluminum clad sheets. This material is also known as Aluminum Composite and is composed of .008” aluminum on each side with a solid polyethylene core.
- Sold in sheets of 48" x 96".
- Two aluminum sheets with a sheet of polyethylene in between.
- Two sided; matte white, and glossy white.
- Cheaper alternative to HDPE.
- Specifically great for create separations, side walls, and shelves on Flexpipe Structures
A Flexpipe Product

| ESD Safe | No |
| Weight | 25.000000 |
| Color | White |
| Series | Pipe |
| Material | Aluminum Composite |
| Thickness | 0.125” (3mm) |
| Stock Sheet Size | 48” + .250/-0 x 96” + .500/-0 |
The D-ALUW-4818 is a 1/8" white aluminum clad sheets. This material is also known as Aluminum Composite and is composed of .008” aluminum on each side with a solid polyethylene core.
- Sold in sheets of 48" x 96".
- Two aluminum sheets with a sheet of polyethylene in between.
- Two sided; matte white, and glossy white.
- Cheaper alternative to HDPE.
- Specifically great for create separations, side walls, and shelves on Flexpipe Structures
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 25.000000 Color White Series Pipe Material Aluminum Composite Thickness 0.125” (3mm) Stock Sheet Size 48” + .250/-0 x 96” + .500/-0
-
- Description
The D-ALUW-4818 is a 1/8" white aluminum clad sheets. This material is also known as Aluminum Composite and is composed of .008” aluminum on each side with a solid polyethylene core.
- Sold in sheets of 48" x 96".
- Two aluminum sheets with a sheet of polyethylene in between.
- Two sided; matte white, and glossy white.
- Cheaper alternative to HDPE.
- Specifically great for create separations, side walls, and shelves on Flexpipe Structures
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
