Related Products
My Wish Lists
()AW-LBK21
L-Shaped Plastic Angle ESD
The AW-LBK21 is a durable, anti-static L-channel crafted from rigid black PVC for use in ESD-sensitive work environments. It’s designed to streamline bin and tote flow, support clean edge finishes, and add side control to roller track systems, especially R85 series.
- Anti-static PVC: Ensures ESD compliance in sensitive production zones
- Multi-purpose: Works as a bin guide, panel edge, or track barrier
- Mountable: Accepts countersunk screws for solid and flush mounting
- Easy to work with: Can be trimmed and finished on-site with standard tools
- Promotes Lean: Helps define storage zones, supporting 5S and visual management
A Flexpipe Product

The AW-LBK21 is a durable, anti-static L-channel crafted from rigid black PVC for use in ESD-sensitive work environments. It’s designed to streamline bin and tote flow, support clean edge finishes, and add side control to roller track systems, especially R85 series.
- Anti-static PVC: Ensures ESD compliance in sensitive production zones
- Multi-purpose: Works as a bin guide, panel edge, or track barrier
- Mountable: Accepts countersunk screws for solid and flush mounting
- Easy to work with: Can be trimmed and finished on-site with standard tools
- Promotes Lean: Helps define storage zones, supporting 5S and visual management
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 2.040000 |
| Color | Black |
| Series | Pipe |
| Material | Polyethylene |
| Width | 1.1875" (30.16mm) |
| Height | 2.00" (50.8mm) |
| Length | 96.00 (2438mm) |
The AW-LBK21 is a durable, anti-static L-channel crafted from rigid black PVC for use in ESD-sensitive work environments. It’s designed to streamline bin and tote flow, support clean edge finishes, and add side control to roller track systems, especially R85 series.
- Anti-static PVC: Ensures ESD compliance in sensitive production zones
- Multi-purpose: Works as a bin guide, panel edge, or track barrier
- Mountable: Accepts countersunk screws for solid and flush mounting
- Easy to work with: Can be trimmed and finished on-site with standard tools
- Promotes Lean: Helps define storage zones, supporting 5S and visual management
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 2.040000 Color Black Series Pipe Material Polyethylene Width 1.1875" (30.16mm) Height 2.00" (50.8mm) Length 96.00 (2438mm)
-
- Description
The AW-LBK21 is a durable, anti-static L-channel crafted from rigid black PVC for use in ESD-sensitive work environments. It’s designed to streamline bin and tote flow, support clean edge finishes, and add side control to roller track systems, especially R85 series.
- Anti-static PVC: Ensures ESD compliance in sensitive production zones
- Multi-purpose: Works as a bin guide, panel edge, or track barrier
- Mountable: Accepts countersunk screws for solid and flush mounting
- Easy to work with: Can be trimmed and finished on-site with standard tools
- Promotes Lean: Helps define storage zones, supporting 5S and visual management
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

